Specifications

Features

Automatically Self Centering

The self aligning movement of the of Opti-Claw's V-clamp keeps lenses on a common optical axis regardless of diameter.

Tiny Opti-Claw mount model 9872-K

Holds More Than Just Lenses

The 3-point optic mount on the Opti-Claw allows it to hold square or cylindrical optics in addition to round lenses.

Lenses Held as Firm as Fixed Lens Mounts

Once in place, a setscrew locks the jaws solidly as a fixed-diameter mount by pushing them against the mounting plate.